text.skipToContent text.skipToNavigation

Torres Collection Black Five-Light Island

by Progress Lighting 

Collection Name:  Torres

Catalog ID: P400215-031

Elevate your mountain modern home décor by incorporating ravishing rustic design in the heart of your home with this island light from the Torres Collection. Handcrafted spires reminiscent of rugged forest surroundings coalesce in a cultivated masterpiece of rustic sophistication. Beautiful black, hammered edges crisscross in an open-cage design for an organize interpretation of the popular tic-tac-toe pattern.

  • Handcrafted spires reminiscent of rugged forest surroundings coalesce in a cultivated masterpiece of rustic sophistication.
  • Beautiful black, hammered edges crisscross in an open-cage design for an organic interpretation of the popular tic-tac-toe pattern.
  • Elevate your mountain modern home décor by incorporating ravishing rustic design in the heart of your home with this island light.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for any modern, rustic, or bohemian settings.
  • Measures 40-inch width by 11.37-inch height.
  • Uses five candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$814.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Chandeliers
Chain Qty 2
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Fixture Type Chandelier
Lamp Included No
Lamp Type B-10
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • Modern Mountain
  • Rustic
Light Distribution Ambient
Light Source Incandescent
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included 1/4 IP Mounting Plate
New Products Yes
Number of Lamps 5
Number of Lamps Total 5
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Kitchen
  • Hall & Foyer
Socket Base Type - Main E12
Socket Type sockets
Socket type material Phenolic
UPC 785247240050
Warranty Length 1-year Limited Warranty

Dimensions

Depth 14 in
Height 11.37 in
Length - Installed 77.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 7 lb
Width 40 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads