PROG_P4763_141_PRODIMAGE
PROG_P4763_141_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Turnbury_detail-montage
+6
PROG_turnbury_IMG_5354_detailshot

Turnbury Collection Eight-Light Galvanized Finish Coastal Chandelier Light

$1,043.79 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4763-141

Collection name:

Turnbury

The coastal-inspired Turnbury pendant features a solid wood frame surrounded with hand-painted, galvanized metal fittings. The distressed pine frame finish is reminiscent of driftwood that has been weathered in the sun.

  • The chandelier pendant light from the Turnbury Collection is ideal for welcoming guests and visitors in a foyer or entryway, as well as hanging over dining rooms, kitchen islands, breakfast nook or living room settings.
  • Ideal for coastal, modern farmhouse, rustic and nautical interiors.
  • Distressed solid wood frame surrounds hand-painted, galvanized metal light cluster
  • Includes 120" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 36 in x 36 in x 39 in
  • Uses eight candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Galvanized Finish
Finish Type
Painted
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
8
Number of Lamps Total
8
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E12
Socket Type
socket
Style
  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial
  • Transitional
Type
Chandelier
UPC
785247212736
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
36 in x 36 in x 39 in
Height
39 in
Length
36 in
Length - Installed
162 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
31.3 lb
Width
36 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
4

Resources

Instruction Sheet Number
93068134

Resources and downloads