text.skipToContent text.skipToNavigation
Discontinued

Union Square Collection Four-Light Stainless Steel Coastal Chandelier Light

By Progress Lighting 

Collection Name:  Union Square

Catalog ID: P400112-135

By Progress Lighting
$104.00 USD $422.62
Collection Name:  Union Square
Catalog ID:  P400112-135
Union Square features a reproduction gas lantern inspiration. The four-light chandelier in a Stainless Steel finish complements the natural polished material. This fixture is ideal for Vintage Bulbs (sold separately), providing character and visual appeal to the form. Ideal for Coastal, Farmhouse and Urban Industrial architecture design styles. Perfect for interior or exterior applications.
  • The minimalist, angular form of Union Square gets its inspiration from historic gas lanterns
  • Mechanical details such as exaggerated knobs and enlarged riveting refer back to the four-light chandelier’s industrial-age predecessors
  • Works well in an entry, home office, small dining area or den
  • A perfect complement to Modern Farmhouse and Urban Industrial interiors
  • Unfussy Stainless Steel finish
  • Measures 20in sq. x 9 3/4in ht.
  • Uses four 60-watt max. medium base bulbs including LED equivalent (sold separately), vintage style bulbs recommended
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain Qty 2 EA
Chain gauge 9 Gauge
Color Gray
Color Generic Grey
Construction Material - Main stainless
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Stainless Steel
Finish Type Plated
Fixture Type Pendant
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
  • Vintage Electric
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included plate
New Products No
Number of Lamps 4
Number of Lamps Total 4
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Breakfast Nook
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Farmhouse
Type Chandelier
UPC 785247226719
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 20 in x 20 in x 9.75 in
Height 9.75 in
Length 20 in
Length - Installed 76.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 9.92 lb
Width 20 in
Width Diameter Descriptor sq.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 8

Resource Links

Instruction Sheet Number 93097570

Resources and Downloads