text.skipToContent text.skipToNavigation

Cumberland Collection Two-Light Black 13" Flush Mount

By Progress Lighting 

Collection Name:  Cumberland

Catalog ID: P350159-031

By Progress Lighting
$231.00 USD
Collection Name:  Cumberland
Catalog ID:  P350159-031
Experience the sense of shelter, warmth, and protection offered by the mountain modern glow of this flush mount. Let wandering eyes hungry for a satisfying lighting experience satiate their appetites as their gaze feasts upon the artistic yet playful tic-tac-toe pattern intricately weaved into the matte black frame. A signature seeded glass pane fosters a gazing window design that grants the light fixture a rustic, modern cabin vibe.
  • A signature seeded glass pane fosters a gazing window design that grants the light fixture a rustic, modern cabin vibe.
  • Let wandering eyes hungry for a satisfying lighting experience satiate their appetites as their gaze feasts upon the artistic yet playful tic-tac-toe pattern intricately weaved into the matte black frame.
  • Experience the sense of shelter, warmth, and protection offered by the mountain modern glow of this flush mount.
  • Ideal for any foyer, dining room, or kitchen.
  • Measures 13-inch width by 5-1/2-inch height.
  • Uses two medium base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Close-to-Ceiling
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Flush-Mount
Glass Clear Seeded
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Modern Mountain
  • Rustic
Light Distribution Down
Light Source Incandescent - Medium Base
Mount location Ceiling
Mounting for outlet box included 1/8 IP Mounting Plate
New Products No
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Stairways
  • Kitchen
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Type Flush-Mount
UPC 785247241552
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 13 in x 13 in x 5.5 in
Height 5.5 in
Length 13 in
Note Weight of fixture exceeds NEC limits No
Weight 5.94 lb
Width 13 in
Width Diameter Descriptor sq.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Pallet Quantity 24

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Cumberland

Applications Notes