PROG_P350040_109_PRODIMAGE
PROG_P350040_109_PRODIMAGE
PROG_pl_lumens_chart
PROG_P350040_109_canopy_PRODIMAGE
+5
PROG_P350040_109alt_PRODIMAGE

Elevate Collection Three-Light 11-3/4" Flush Mount

$162.91 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350040-109

Collection name:

Elevate

Achieve a mid-century modern look with Elevate, which boast an etched white glass shade and a frame inspired by Space Age styling in a Brushed Bronze finish. This three-light semi-flush is part of our Design Series collections.

  • Brushed Bronze finish.
  • Mid-century modern look.
  • Etched white glass shades.
  • Glass shades.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Gold
Color Generic
Gold
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Bronze
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Etched White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Mid-Century Modern
  • Transitional
Type
Flush-Mount
UPC
785247207473
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
11.75 in x 11.75 in x 9.875 in
Height
9.875 in
Length
11.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.4 lb
Width
11.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93072920