text.skipToContent text.skipToNavigation

Glayse Collection 16-3/4" Semi-Flush/Convertible

By Progress Lighting 

Collection Name:  Glayse

Catalog ID: P350090-020

By Progress Lighting
$394.68 USD
Collection Name:  Glayse
Catalog ID:  P350090-020
Inspired by modern architecture. Glayse features handsome details for variety of interior design styles. The frameless unbounded beveled glass creates beautiful light and reflection. The structure of Glayse is the focal point of the design, where form follows function. The four-light semi-flush convertible fixture is complimented by an Antique Bronze finish.
  • Inspired by modern architecture
  • The structure of Glayse is the focal point of the design, where form follows function
  • Four light semi flush convertible
  • Popular Antique Bronze finish
  • The frameless unbounded beveled glass creates beautiful light and reflection
  • Uses four 60-watt max. medium base bulbs (sold separately)
  • Glayse features handsome details for variety of interior design styles
  • A natural choice for closets, hallways and smaller areas within the home.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Chain Qty 2
Chain gauge 9
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Semi-Flush Convertible
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • Modern
  • Urban Industrial
Mount location Ceiling Stem Hung with 6 links of chain/Semi-Flush
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main E26
Style
  • Mid-Century Modern
  • Luxury
  • Transitional
  • Modern
Type Semi-Flush Convertible
UPC 785247217380
Warranty Length 1-year Limited Warranty

Dimensions

Depth 16.75 in
Dimensions 16.75 in x 16.75 in x 14 in
Height 14 in
Length 16.75 in
Length - Installed 80 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 18.12 lb
Width 16.75 in
Width Diameter Descriptor sq.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 16

Resources and Downloads