text.skipToContent text.skipToNavigation

Glimmer Collection 13-5/8" Semi-Flush Convertible

By Progress Lighting 

Collection Name:  Glimmer

Catalog ID: P350058-134

By Progress Lighting
$70.12 USD $174.00
Collection Name:  Glimmer
Catalog ID:  P350058-134
Glimmer fits the definition of livable luxury with elements that sparkle to create an instant statement within the home. Prismatic glass two-light pendants are supported by an architecturally- styled frame in Antique Bronze finish. The cascade of faceted linear glass deliver a sleek silhouette to any room. This versatile 13-5/8" square fixture can also be mounted as a semi-flush.
  • Semi-flush fixture convertible to hanging pendant with included hardware and instructions
  • Elements that sparkle create an instant statement within the home, making the Glimmer collection the definition of livable luxury
  • Features Silver Ridge finish
  • Uses two 60-watt max. medium base bulbs (sold separately)
  • This contemporary interpretation features clear glass ornaments and is ideal for a variety of interior settings
  • Suitable for walk-in closets and dressing rooms
  • Ideal for transitional, traditional and luxe design styles
  • Shop other styles and sizes within the Glimmer family.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Dusk to Dawn No
Finish Name Silver Ridge
Finish Type Painted
Fixture Type Semi-Flush Convertible
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location Ceiling Stem Hung with 6 links of chain/Semi-Flush
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main E26
Style
  • Luxury
  • Transitional
  • New Traditional
Type Semi-Flush Convertible
UPC 785247219186
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 13.625 in x 13.625 in x 11.125 in
Height 11.125 in
Length 13.625 in
Length - Installed 49.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 12.12 lb
Width 13.625 in
Width Diameter Descriptor sq.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 24

Resource Links

Instruction Sheet Number 93086293

Resources and Downloads