text.skipToContent text.skipToNavigation

Jeffrey Alan Marks Latigo Bay Collection Wall Sconce

by Progress Lighting 

Collection Name:  Point Dume™ - Latigo Bay

Catalog ID: P710065-009

The silvery Mercury glass back plate of the Latigo Bay wall sconce beautifully reflects light from its articulated curved Brushed Nickel metal shade, shimmering like sunshine glancing off the ocean waves. Latigo Bay is predicted to be a classic go-to for a variety of easy interior updates. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Classic wall sconce style in Brushed Nickel with bold and dramatic detailing.
  • Back plate of Mercury Glass captures, then reflects the light.
  • Curved metal shade funnels light top and bottom, casting beautiful effects on the wall above and below.
  • Metal candle slip with coordinating articulated styling peeks out from the bottom of the shade.
  • Ideal for any space where accent lighting is needed, whether kitchen, bath, bedroom, living room, home office, laundry room, stairway, hallway or entryway.
  • Latigo Bay’s sleek and substantive styling works well with Modern interiors.
  • Timeless sconce with a fresh style twist is ideal for New Traditional rooms.
  • Finished in a subtly reflective brushed nickel for an elegant matte texture effect, perfectly complementing the Mercury Glass back plate.
  • ADA compliant with slim 4 in. profile, a height of 11 in. and a width of 7 in.
  • One, 60w max. medium candelabra base incandescent or LED equivalent wattage bulbs (bulbs not included).

$235.29 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Flush Mount
Glass Mercury
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Modern
  • New Traditional
  • Traditional
Mount location wall
Mounting for outlet box included plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
Style
  • Modern
  • New Traditional
UPC 785247231065
Warranty Length 1-year Limited Warranty

Dimensions

Depth 4 in
Height 11 in
Height to Center 5.5 in
Note Weight of fixture exceeds NEC limits No
Weight 6.35 lb
Width 7 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Gauge 18
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads