PROG_P500194_009_loop_PRODIMAGE
PROG_P500194_009_loop_PRODIMAGE
PROG_P500194_009_PRODIMAGE
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-3_info-graphic
+2
PROG_P500194_009lit_PRODIMAGE

POINT DUME® byJeffrey Alan Marks for Progress Lighting Onshore Collection Brushed Nickel Pendant

$584.76 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500194-009

Collection name:

Point Dume™ - Onshore

Mixed metallics combined with a modern take on light and movement characterize the Onshore series by Jeffrey Alan Marks. A core of blue-gray encircled with tiers of enameled bright white bands offers reflective surfaces that personify a fresh and uplifting choice for casual living. Brushed Nickel is added to the mix, with large metal loops joining the down rod to the coordinating canopy that is accented by industrial style rivets for an unexpected finishing touch. The Maliblue pendant is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Tiers of bright white enamel bands circle mixed metal lantern-style pendant in a base of soft blue-gray Maliblue finish for a crisp look.
  • In striking contrast, Brushed Nickel is used for the large metal loops, the down rod, and the coordinating canopy.
  • Industrial style rivets on the canopy offer an unexpected finishing touch.
  • Light glows softly downward, subtly reflected from metallic tiers and the bottom of the pendant’s core.
  • Hang a single pendant over a breakfast nook table, desk in a home office or small kitchen island.
  • Use in multiples over a large kitchen island, dining room table, or entry foyer for a dramatic focal point and to coordinate a look across open sight lines of a space.
  • Pair with the Onshore wall sconce for a seamless look in a room.
  • Onshore is inspired by the shoreline, with a light, open, and airy feeling evoking a true Coastal style.
  • Onshore’s updated lantern styling add a sense of warmth, personality, and character with a hint of minimalism, ideal for Modern interiors.
  • With simple yet classic details, Onshore brings life and movement to New Traditional and Transitional spaces.
  • Signature Maliblue blue-gray finish partners with crisp white enameled bands and Brushed Nickel hardware, offering a study in contrasts for a flawless finish.
  • Medium sized pendant is 13 in. high and 8 in. wide.
  • Adjustable to 79 in. length.
  • Uses one, 100w medium base bulbs incandescent or LED equivalent wattage bulbs (bulbs not included).
  • Stem hung, one 6 in. and four 12 in. lengths of stem included.

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Modern
Mount location
Ceiling Stem
Mounting for outlet box included
Mounting Strap
Mounting Type
Ceiling Stem
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
Yes
Room Type
  • Kitchen
  • Bedroom
  • Breakfast Nook
  • Dining Room
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Style
  • Coastal
  • Modern
Type
Pendant
UPC
785247231096
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8 in x 8 in x 13 in
Height
13 in
Length
8 in
Length - Installed
79 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
6.83 lb
Width
8 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 VAC

Conductor Related

Ground Wire Color
copper tinned
Wire Gauge
18
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93101334

Resources and downloads