text.skipToContent text.skipToNavigation

Jeffrey Alan Marks Point Dume™ Shearwater Collection Large Pendant

By Progress Lighting 

Collection Name:  Point Dume™ - Shearwater

Catalog ID: P500196-161

By Progress Lighting
$1,301.08 USD
Collection Name:  Point Dume™ - Shearwater
Catalog ID:  P500196-161
The Shearwater series embodies designer Jeffrey Alan Mark’s love of easy coastal living. With true California style, the Shearwater pendant is an Aged Brass lantern topped with a handsome brown topstitched leather handle. Clear glass shades surround a four-light candelabra to complete the look. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.
  • Lantern-style hanging pendant with a warm coastal feel and modern design.
  • Handsome brown leather handle tops the metal frame and back plate finished in Aged Brass for a substantive monochromatic look.
  • Clear glass panels surround a sleek four-arm candle tube light, with finial detailing that gives a modern look to classic candelabra styling.
  • Triangular pieces of clear glass join in an elegant point at the bottom of the pendant adding yet another level of detail to Shearwater’s design.
  • The Shearwater lantern-style pendant is versatile and can be used in many spaces.
  • Try Shearwater in an unexpected spot like over a side table or coffee table, in multiples in a reading or breakfast nook, as a bedside pair or other gathering spots, workspaces, and hideaways.
  • Shearwater takes its lead from elements of the coast, with natural materials and an open feeling evoking a true Coastal style.
  • Shearwater’s updated lantern styling add a sense of warmth, personality, and character with a hint of minimalism, ideal for Modern Farmhouse interiors.
  • With simple yet classic details, Shearwater brings life and movement to New Traditional and Transitional spaces.
  • Metal lantern frame and candelabra are finished in textured Aged Brass for added warmth and patina.
  • Clear glass panels protect the light source while giving a light and airy feel.
  • Large scale lantern style pendant, with a height of 32 in. and width of 16.25 in.
  • Chain adjustable, length to 109 in.
  • Use four, 60w max. candelabra medium base bulb incandescent or LED bulbs (bulbs not included).
  • Try Edison, clear or other decorative filament bulbs for added style.
  • Ceiling mounted, with six ft. of 9-gauge chain supplied.

Product Variations

PROG_P500196_161_t8_PRODIMAGE
P500196-161
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Brass
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Aged Brass
Finish Type Plated
Fixture Type Pendant
Glass Clear
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
Mount location Ceiling Chain
Mounting Type Ceiling Chain
Mounting for outlet box included Mounting Strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector Yes
Room Type
  • Hall & Foyer
  • Great Room
  • Dining Room
  • Bedroom
Socket Base Type - Main E12
Socket Type Socket
Socket type material Phenolic
Style
  • Coastal
  • Farmhouse
Type Pendant
UPC 785247231188
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 16.25 in x 16.25 in x 32 in
Height 32 in
Length 16.25 in
Length - Installed 109 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 22.53 lb
Width 16.25 in
Width Diameter Descriptor sq.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 VAC

Conductor Related

Ground Wire Color bare copper
Wire Gauge 18
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason Mexico
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 6

Resource Links

Instruction Sheet Number 93100956

Resources and Downloads