- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Sconces & Wall Brackets
- Jeffrey Alan Marks Point Dume™ Shearwater Collection Wall Sconce
Item Added to Your Cart!
Jeffrey Alan Marks Point Dume™ Shearwater Collection Wall Sconce
Jeffrey Alan Marks Point Dume™ Shearwater Collection Wall Sconce
By Progress Lighting
$380.27 USD
Collection Name:
Point Dume™ - Shearwater
Catalog ID:
P710066-081
The Shearwater series embodies designer Jeffrey Alan Mark’s love of easy coastal living. His lighter, wall sconce option incorporates honest materials with a celebration of natural light by combining an Antique Nickel finish, clear glass shades, and a soft-beige stitched leather handle. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.
- Lantern wall sconce has a light and airy coastal feel.
- Natural beige soft leather handle accents an inverted trapezoid-shaped Antique Nickel brushed finish metal frame and back plate.
- Three clear glass panels surround a sleek candle tube light punctuated by a round finial arm, giving a modern look to classic candelabra styling.
- Lantern styling perfectly accents a wall, can be used singly or in pairs.
- Try on either side of a fireplace or in a mudroom for an unexpected pop of style.
- Ideal for any space where accent lighting is needed, whether kitchen, bath, bedroom, living room, home office, laundry room, stairway, hallway or entryway.
- Shearwater takes its lead from elements of the coast, with natural materials and a light, open, and airy feeling evoking a true Coastal style.
- Shearwater’s updated lantern styling add a sense of warmth, personality, and character with a hint of minimalism, ideal for Modern Farmhouse interiors.
- With simple yet classic details, Shearwater brings life and movement to New Traditional and Transitional spaces.
- Finished in a subtly reflective brushed nickel for an elegant matte texture effect.
- Clear glass panels protect the light source while giving a light and airy feel.
- Slim profile is ADA compliant, with a depth of 3.875 in.
- Lantern-style scaling, with a height of 16.875 in. and width of 8 in.
- Use one, 60w max. candelabra medium base bulb incandescent or LED bulbs (bulbs not included).
- WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Color | Nickel |
Color Generic | Grey |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Antique Nickel |
Finish Type | Plated |
Fixture Type | Wall Sconces |
Glass | Clear |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type | B10 |
Lamp Type Actual | B Lamp |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Wall |
Mounting Type | Wall |
Mounting for outlet box included | Mounting Plate |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E12 |
Socket Type | Socket |
Socket type material | Phenolic |
Style |
|
Type | Flush Mount Candle |
UPC | 785247231225 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 8 in x 3.875 in x 15.875 in |
Height | 15.875 in |
Height to Center | 7.875 in |
Length | 8 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 6.66 lb |
Width | 3.875 in |
Width Diameter Descriptor | Depth |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 60 W |
Voltage Rating | 120 VAC |
Conductor Related
Ground Wire Color | bare copper |
Wire Gauge | 18 |
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | Yes |
Certified Listed | cULus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Restricted Country and Reason | Mexico |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 60 |
Resource Links
Instruction Sheet Number | 93100961 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Finish Images
Please wait, preparing to download your file.
Related Products