text.skipToContent text.skipToNavigation

Jeffrey Alan Marks Point Dume™ Tapia Trail Collection Semi-Flush Convertible

By Progress Lighting 

Collection Name:  Point Dume™ - Tapia Trail

Catalog ID: P350139-009

By Progress Lighting
$265.76 USD
Collection Name:  Point Dume™ - Tapia Trail
Catalog ID:  P350139-009
With an interesting mix of Farmhouse design and industrial, almost nautical details, the Tapia Trail pendant is Americana style at its best. A banded metal collar accented with rivets in Brushed Nickel call out to its Coastal nautical origins and is attached via a hook for an added industrial style. A flared, seeded glass shade finishes the look with a charming Farmhouse touch. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.
  • Banded metal collar accented with rivets, finished in Brushed Nickel calls out to its Coastal nautical origins.
  • Pendant hangs via a hook for an added industrial style.
  • A sleek flared glass shade is finished in seeded glass for a charming Farmhouse touch.
  • Pendant is convertible to semi-flush using 6 in. stem rod (provided).
  • Semi-flush is convertible to pendant using up to four, 12 in. lengths of stem rod (provided).
  • Semi-flush: Use anywhere that glowing overhead task lighting is needed, perfect for kitchen areas over a sink or over the island, over bathroom vanities, or in dressing rooms.
  • Pendant: ideal over kitchen islands and farmhouse-style dining tables to showcase an antique charm.
  • Tapia Trail has a simple silhouette perfect for many design styles.
  • The pendant is designed with elements of Urban Industrial detailing, including hardware riveted with metal caps and banded with a steel collar defining its industrial inspiration.
  • A vintage Farmhouse feel is portrayed by use of seeded glass in a cone-shaped shade for a vintage look.
  • With its neutral color palette complemented by a brushed metal finish, Tapia Trail is ideal for use for a relaxed and comfortable Coastal vibe.
  • Finished in a subtly reflective Brushed Nickel for an elegant matte texture effect.
  • Smaller scale pendant with a height of 12.875 and width of 11.75 in.
  • Use one, 100w max. medium base incandescent or LED bulbs (bulbs not included).
  • For an alternate look, try Edison bulbs or other vintage-style filament bulbs (bulbs not included).
  • Ceiling mounted, with one 6 in. and four 12 in. lengths of stem included for conversion to pendant or semi-flush (hardware included).
  • Six links of 9 in. gauge chain supplied.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9 Gauge
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Flush-Mount
Glass Clear Seeded
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
Mount location Ceiling Stem Hung with 6 links of chain/Semi-Flush
Mounting Type Ceiling Stem Hung with 6 links of chain/Semi-Flush
Mounting for outlet box included Mounting Plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
  • Bedroom
  • Bathroom
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Style
  • Urban Industrial
  • Farmhouse
  • Coastal
Type Semi-Flush Convertible
UPC 785247231041
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 11.75 in x 11.75 in x 12.875 in
Height 12.875 in
Height Alt 12.87 in
Length 11.75 in
Length - Installed 77.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 10.36 lb
Width 11.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 VAC

Conductor Related

Ground Wire Color copper tinned
Wire Gauge 18
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason Mexico
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 12

Resource Links

Instruction Sheet Number 93101330

Resources and Downloads