- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Design Series
- Pendants
- Jeffrey Alan Marks Point Dume™ Yerba Collection Pendant
Item Added to Your Cart!
Jeffrey Alan Marks Point Dume™ Yerba Collection Pendant
Jeffrey Alan Marks Point Dume™ Yerba Collection Pendant
By Progress Lighting
$438.57 USD
Collection Name:
Point Dume™ - Yerba
Catalog ID:
P500201-134
Designer Jeffrey Alan Mark’s striking use of intricately cut metalwork lends a Moroccan edge to the Yerba Collection. Geometric details of mid-century modern style combine with sculpted elements in a luxurious Silver Ridge finish, making Yerba relaxed, yet vibrant and exotic. The dome pendant has pierced openings that cast dramatically dappled light, giving a multi-layered depth and movement to any space. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.
- One-light pendant of geometrically pierced metal lends a Moroccan edge to a Mid-Century modern design.
- Dome shade is cut with sleek and graceful triangular shaped piercings, for a beautifully dappled effect when lit.
- Light dances off brushed metal finished in textured silver, giving a multi-layered depth and movement to the space.
- Dome shade is hung by a single polished down rod anchored by a decorative triangular shaped metal finial.
- Offered in Silver Ridge finish, exclusive to the Point Dume™ Collection by Jeffrey Alan Marks and inspired by the light and shimmer of the Malibu coastline.
- Hang over kitchen or breakfast nook table or kitchen island singly or in multiples, creating a play of light and interest.
- Hang on either side of a bed or bathroom vanity for a trendy, matched pair effect.
- The Yerba collection is perfect for minimalist trends like Modern and Mid-Century Modern, with a sleek neutral brushed metal finish partnering with striking pierced geometric styling for clean, crisp lines that cast interesting shadows throughout a room.
- Finished in Silver Ridge, a silvery brushed metal with a textured effect that subtly catches light, giving it substance and depth as it reflects off the surface of the fixture.
- Silver Ridge finish is designed exclusively for the Point Dume™ Collection by Jeffrey Alan Marks.
- Small pendant with a 12 in, diameter and 8.25 in. height.
- Chain adjustable height up to 74.5 in.
- Use one, 100w max. medium base incandescent or LED equivalent wattage bulbs (bulbs not included).
- Ceiling chain mounted, the chain is adjustable as necessary for the space.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Chain Qty | 1 EA |
Chain gauge | 9 Gauge |
Color | Gray |
Color Generic | Grey |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Silver Ridge |
Finish Type | Painted |
Fixture Type | Pendant |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Actual | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Ceiling Stem |
Mounting Type | Ceiling Stem |
Mounting for outlet box included | Mounting Strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | Yes |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | Socket |
Socket type material | Porcelain |
Style |
|
Type | Pendant |
UPC | 785247231034 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 12 in x 12 in x 8.25 in |
Height | 8.25 in |
Length | 12 in |
Length - Installed | 74.5 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain |
Weight | 9.04 lb |
Width | 12 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 100 W |
Voltage Rating | 120 VAC |
Conductor Related
Ground Wire Color | copper tinned |
Wire Gauge | 18 |
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Restricted Country and Reason | Mexico |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 24 |
Resource Links
Instruction Sheet Number | 93101337 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.