-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Design Series
- Pendants
- Jeffrey Alan Marks Rockdance Collection Pendant
Item Added to Your Cart!
Jeffrey Alan Marks Rockdance Collection Pendant
Jeffrey Alan Marks Rockdance Collection Pendant
By Progress Lighting
$438.68 USD
Collection Name:
Point Dume™ - Rockdance
Catalog ID:
P500202-161
The Rockdance pendant in Aged Brass is part of a graceful series fashioned from surprising design elements that, together, form a signature look by designer Jeffrey Alan Marks. The pendant hangs by industrial style hooks and is powered by a braided metal cable, giving substance and form to function. A cap of Aged Brass tops a mercury glass shade and is trimmed with dark brown topstitched leather strapping. With the styling of a bespoke handbag or boot, the details that punctuate this exciting group are certain to become design favorites for generations. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.
- Pendant with unique design elements of Aged Brass hardware, dark brown topstitched leather detailing and mercury glass shade.
- The pendant hangs by industrial style hooks and is powered by a braided metal cable, giving substance and form to function.
- A cap of metal is finished in Aged Brass for a vintage industrial look.
- A dark brown topstitched leather strap bands the top and bottom of the metal cap, holding the mercury glass shade in place.
- A beautifully diffused light glows through the silvery mercury glass cylinder shade.
- Hang a single pendant over a breakfast nook table, desk in a home office or small kitchen island.
- Use in multiples over a large kitchen island, dining room table, or entry foyer for a dramatic focal point and to coordinate a look across an open floor plan.
- The vintage look of silvery mercury glass paired with a darker aesthetic of industrial elements and leather trim fits well in modern Farmhouse interiors.
- The warmer color palette of dark brown leather trim, textured Aged Brass hardware and silvery mercury glass lends a sense of comforting and relaxing Coastal style to rooms.
- Finished in Aged Brass, giving warmth and a nice patina and contrast through a textured linear patterned design to the metal.
- Medium sized pendant, with a height of 17.5 in. and diameter of 9.5 in.
- Chain adjustable, up to 92.5 in. length.
- Use one, 100w max. medium base incandescent or LED equivalent wattage bulbs (bulbs not included).
- For an alternate look, try Edison bulbs or other vintage-style filament bulbs (bulbs not included).
- Ceiling chain mounted, the chain is adjustable as necessary for the space.
- 4 feet of nine in. gauge chain provided.
More Options
Where to Buy
Product Details
General
Chain Qty | 1 |
Chain gauge | 9 |
Color | Brass |
Color Generic | Brown |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Aged Brass |
Finish Type | Plated |
Fixture Type | Pendant |
Glass | Mercury |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A-19 |
Lamp Type Actual | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Ceiling Chain |
Mounting for outlet box included | plate |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Socket Base Type - Main | E26 |
Socket Type | socket |
Socket type material | Porcelain |
Style |
|
Type | Pendant |
UPC | 785247231331 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 9.5 in x 9.5 in x 17.5 in |
Height | 17.5 in |
Length | 9.5 in |
Length - Installed | 92.5 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Hooks and Chain |
Weight | 4.41 lb |
Width | 9.5 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 100 W |
Voltage Rating | 120 V |
Conductor Related
Ground Wire Color | bare copper |
Wire Gauge | 18 |
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Applications Notes
Please wait, preparing to download your file.
Related Products