text.skipToContent text.skipToNavigation

Jeffrey Alan Marks Rockdance Collection Semi-Flush

By Progress Lighting 

Collection Name:  Point Dume™ - Rockdance

Catalog ID: P350143-161

By Progress Lighting
$544.94 USD
Collection Name:  Point Dume™ - Rockdance
Catalog ID:  P350143-161
The Rockdance semi-flush ceiling light in Aged Brass is part of a graceful series fashioned from surprising design elements that, together, form a signature look by designer Jeffrey Alan Marks. The mercury glass semi-flush is trimmed in dark brown leather strapping, giving substance and form to function. With the styling of a bespoke handbag or boot, the details that punctuate this exciting group are certain to become design favorites for generations. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.
  • Mercury glass semi-flush ceiling fixtures offers tailored details of substantial dark brown leather straps throughout its design.
  • The semi-flush is suspended by an Aged Brass finished stem rod from a dark brown leather trimmed canopy.
  • Topstitched dark brown leather strapping encircles the top of the fixture holding four leather trim straps in place on the sides of the shade.
  • The leather straps meet at the bottom center of the glass shade creating a unique flat circle finial, an unusual design detail that makes an artistic statement.
  • Semi-flush is ideal for rooms with low ceiling where illumination is needed but there may not be room for a longer hanging fixture, such as hallways, bedrooms, living rooms or any space that would benefit from steady illumination.
  • Try in unusual spots like a man’s dressing room, home office or mud room.
  • The vintage look of mercury glass paired with a variety of textures in the industrial elements and leather trim fits well in modern Farmhouse interiors.
  • The use of natural elements of dark brown leather trim, textured Aged Brass hardware and silvery mercury glass evokes a feeling of the calming neutral palette of the beach, ideal for a bringing a sense of relaxing Coastal style to rooms.
  • Finished in Aged Brass, giving warmth and a nice patina and contrast through a textured linear patterned design to the metal.
  • Perfectly proportioned with height and depth each measuring 10.75 in. and width of 14.375 in.
  • Uses four, 60w medium base bulbs incandescent or LED equivalent wattage bulbs (bulbs not included).
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Color Brass
Color Generic Brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Aged Brass
Finish Type Plated
Fixture Type Semi-Flush
Glass Mercury
Lamp Included No
Lamp Shape B10
Lamp Type B Lamp
Lamp Type Actual E12
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
Mount location Semi-Flush Convertible
Mounting for outlet box included plate
New Products No
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E12
Socket Type sockets
Socket type material Porcelain
Style
  • Farmhouse
  • Coastal
Type Semi-Flush
UPC 785247231355
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 14.375 in x 14.375 in x 10.75 in
Height 10.75 in
Length 14.375 in
Note Weight of fixture exceeds NEC limits No
Weight 7.28 lb
Width 14.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Gauge 18
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources and Downloads