PROG_P710064_020_PRODIMAGE
PROG_P710064_020_PRODIMAGE
PROG_P710064_020_litB_PRODIMAGE
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-3_info-graphic
+2
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-1_info-graphic

POINT DUME® by Jeffrey Alan Marks for Progress Lighting Surfrider Collection Antique Bronze Wall Sconce

$277.86 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710064-020

Collection name:

Point Dume™ - Surfrider

Like gentle waves lapping the sandy shore, the Surfrider wall sconce’s tiers of metal curves ebb and flow together in a seemingly infinite half circle. Simple and clean in design, it is uniquely styled to light the wall below with a soothing glow. Form and function are beautifully married in the Surfrider sconce, for an industrial meets modern-minded point of view. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences. Antique Bronze creates an environment that feels equally soothing and inviting.

  • Tiers of metal overlap in a half circle reminiscent of row upon row of gentle waves lapping the shoreline.
  • Industrial details include a sleek design and steel pinnings attaching the rows of metal on the body of the fixture, allowing for the light source to subtly gleam between each row.
  • Inspired by the weathered terrain of the Malibu, California coastline where the designer makes his home.
  • Perfect for mounting in a bedroom on either side of the bed, dining rooms to accent pendant lighting, in hallways, living rooms, kitchens, and other spaces where balanced lighting is needed to provide task lighting or overall, general illumination.
  • Surfrider works well across several style palettes.
  • Coastal, with the inspiration of waves on the shore adding a calming and relaxed feeling to a room.
  • Modern, as its clean, crisp lines fit well with minimalist décor.
  • Urban Industrial, as the use of galvanized steel lends a sense of unfinished rawness adding an element of industrial chic to the room.
  • Finished in rich antique bronze, adding warmth and contrast to neutral interiors.
  • Slim profile depth of 3.875 in. is ADA compliant and perfectly proportional to height of 11.125 in.
  • Use two 60w max. medium candelabra base incandescent or LED bulbs (bulbs not included).

Product details

General

Can be mounted up or down
No
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Wall Sconces
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Modern
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
Mounting Plate
Mounting Type
Wall
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bedroom
  • Dining Room
  • Stairways
  • Home Theater
  • Hall & Foyer
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Porcelain
Style
  • Modern
  • Coastal
  • Urban Industrial
Type
Flush-Mount
UPC
785247231119
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9 in x 3.875 in x 11.125 in
Height
11.125 in
Height to Center
6 in
Length
9 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.51 lb
Width
3.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Ground Wire Color
bare copper
Wire Gauge
18
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
64

Resources

Instruction Sheet Number
93100960

Resources and downloads