PROG_P350140_134_PRODIMAGE
PROG_P350140_134_PRODIMAGE
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-3_info-graphic
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-1_info-graphic
+1
PROG_P350140_134_lit_PRODIMAGE

POINT DUME® byJeffrey Alan Marks for Progress Lighting Yerba Collection Silver Ridge Semi-Flush

$489.06 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350140-134

Collection name:

Point Dume™ - Yerba

Designer Jeffrey Alan Mark’s striking use of intricately cut metalwork lends a Moroccan edge to the Yerba Collection. Geometric details of mid-century modern style combine with sculpted elements in a luxurious Silver Ridge finish, making Yerba relaxed, yet vibrant and exotic. The semi-flush ceiling light has pierced openings that cast dramatically dappled light, giving a multi-layered depth and movement to any space. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Semi-flush of geometrically pierced metal lends a Moroccan edge to a Mid-Century modern design.
  • Created of bent metal and patterned with sleek and graceful piercings, for a beautifully dappled effect when lit.
  • Light dances off brushed metal finished in textured silver, giving a multi-layered depth and movement to a space.
  • Inverted pyramid shape is supported by a short polished down rod attached to a decorative canopy cover and anchored by an octagonally shaped metal finial.
  • Offered in Silver Ridge finish, exclusive to the Point Dume™ Collection by Jeffrey Alan Marks and inspired by the light and shimmer of the Malibu coastline.
  • Ideal for rooms with low ceiling where illumination is needed but where there may not be room for a longer hanging fixture, such as hallways, bedrooms, living rooms or any space that would benefit from a captivating play of light.
  • The Yerba collection is perfect for minimalist trends like Modern and Mid-Century Modern, with a sleek neutral brushed metal finish partnering with striking pierced geometric styling for clean, crisp lines that cast interesting shadows throughout a room.
  • Finished in Silver Ridge, a silvery brushed metal with a textured effect that subtly catches the light, giving it substance and depth as it reflects off the surface of the fixture.
  • Silver Ridge finish is designed exclusively for the Point Dume™ Collection by Jeffrey Alan Marks.
  • Semi-flush is beautifully proportioned, with 17.375 in. width, 17.375 in. depth and 12.375 in. height.
  • Chain adjustable height up to 74.5 in.
  • Use three, 60 w max. medium candelabra base incandescent or LED equivalent wattage bulbs (bulbs not included).

Product details

General

Can be mounted up or down
No
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Silver Ridge
Finish Type
Painted
Fixture Type
Semi-Flush
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location
Ceiling Semi-Flush
Mounting for outlet box included
Mounting Plate
Mounting Type
Semi-Flush
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
  • Bedroom
  • Bathroom
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Phenolic
Style
  • Modern
  • Mid-Century Modern
Type
Semi-Flush
UPC
785247231010
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
17.375 in x 17.375 in x 12.375 in
Height
12.375 in
Length
17.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
9.48 lb
Width
17.375 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Ground Wire Color
bare copper
Wire Gauge
18
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93101331

Resources and downloads