PROG_P540037_031-30_PRODIMAGE
PROG_P540037_031-30_PRODIMAGE
PROG_Leawood-LED_detail4_detailshot
PROG_Leawood-LED_detail3_detailshot
+4
PROG_P540037_031-30_top_PRODIMAGE
Discontinued
Clearance

Leawood Collection LED One-Light Post Lantern

$131.30 USD
$296.01 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540037-031-30

Collection name:

Leawood LED

The Leawood LED Collection post lantern provides delicate scrollwork with dramatic shadow patterns in a modern form. Intricate die cast aluminum construction in classic Black finish. A taller design accommodates the larger scale commonly seen in today’s modern and traditional architecture.

  • Intricate die cast aluminum construction
  • Delicate scrollwork with dramatic patterns in a taller design
  • The post lantern forms a beacon at a home’s front walk or along a rear patio—or flanking a deck for waterfront properties
  • Leawood’s design and construction is a good fit for Traditional, Mediterranean and transitional homes
  • Sturdy Black finish
  • Measures 10in diameter x 18-7/8in ht.
  • Fits 3in post (sold separately)
  • 17w LED module, 1,276 lumens 73 lumens/watt (source), 3000K color temperature, 90+ CRI.
  • CSA Safety listed for use in wet locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Category General
Post
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Die-Cast Aluminum
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Post
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Modern Mountain
  • Transitional
LM-79 Lumens
951 lm
LM-79 Lumens per Watt
53.7 Lum/Watt
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
Module
Socket Type
integrated
Socket type material
LED
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
UPC
785247226382
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
10 in x 10 in x 18.875 in
Height
18.875 in
Length
10 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.21 lb
Width
10 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
17 W
Lumens Per Watt
53.7 Lum/Watt
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93092907

Resources and downloads