text.skipToContent text.skipToNavigation

Union Square Collection Two-Light Flush Mount

By Progress Lighting 

Collection Name:  Union Square

Catalog ID: P550007-135

By Progress Lighting
$139.59 USD
Collection Name:  Union Square
Catalog ID:  P550007-135
Union Square features a reproduction gas lantern inspiration. The flush mount has a Stainless Steel finish which complements the natural polished material and clear flat glass panels. Mechanical details - such as exaggerated knobs - provide character to the form.
  • Stainless Steel finish.
  • Gas lantern inspired.
  • Clear flat glass panels.
  • Mechanical details provide character.
  • Open bottom design for easy relamping.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Gray
Color Generic Grey
Construction Material - Main Stainless Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Stainless Steel
Finish Type Painted
Fixture Type Outdoor Ceiling Mount
Glass Clear Flat
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
  • Vintage Electric
Mount location Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Coastal
  • Farmhouse
  • Transitional
  • Urban Industrial
UPC 785247208296
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 12.375 in x 12.375 in x 5.5 in
Height 5.5 in
Length 12.375 in
Note Weight of fixture exceeds NEC limits No
Weight 6.61 lb
Width 12.375 in
Width Diameter Descriptor sq.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 42

Resources and Downloads