PROG_P540002_031_PRODIMAGE
PROG_P540002_031_PRODIMAGE
PROG_P560016-031-Detail_006_PRODIMAGE
PROG_Optional_Posts_PRODIMAGE
PROG_Verdae_Textured_Black_GeneralLit

Verdae Collection Three-Light Post Lantern

$389.07 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540002-031

Collection name:

Verdae

The three-light post lantern in the Verdae collection offers traditional styling for a variety of exteriors. Classic and formal clear seeded glass complements a Black finish. Fits 3" post (order separately). Hinged door for easy access to replace lamps.

  • Black finish.
  • Traditional style.
  • Classic and formal clear seeded glass.
  • Hinged door for easy access to replace lamps.
  • Fits 3" post (order separately).

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Post
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
phenolic
Style
New Traditional
UPC
785247208180
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10.375 in x 10.375 in x 22.625 in
Height
22.625 in
Length
10.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.7 lb
Width
10.375 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93073115

Resources and downloads