PROG_P500049_143t8_PRODIMAGE
PROG_P500049_143t8_PRODIMAGE
PROG_captivate1_detailshot
PROG_captivate3_detailshot
PROG_P500049_143c_PRODIMAGE
Discontinued
Clearance

Captivate Collection Eight-Light Foyer

$132.93 USD
$596.20 USD

Brand:

Progress Lighting

Catalog ID:

P500049-143

Collection name:

Captivate

The Captivate collection eight-light foyer pendant features a striking circular frame that surrounds arching candelabra lamps. Glazed with clear seeded glass, the artful form is a rich layering of light and shadow to provide a dramatic focal point to any room. The Graphite finish provides a rich, smoky color palette to complement your decor.

  • Features a striking circular frame that surroundscandle clusters
  • Glazed with clear seeded glass
  • Graphite finish provides a rich, smoky color palette to complement decor
  • Part of the Design Series Collections offering high style and design.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Pendant
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Urban Industrial
Mount location
Ceiling Stem
Mounting for outlet box included
strap
New Products
No
Number of Lamps
8
Number of Lamps Total
8
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E12
Socket Type
socket
Style
  • Urban Industrial
  • Coastal
  • Transitional
  • Farmhouse
Type
Pendant
UPC
785247213078
Warranty Length
1 year warranty

Dimensions

Dimensions
24 in x 24 in x 23.125 in
Height
23.125 in
Length
24 in
Length - Installed
89 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
26.1 lb
Width
24 in
Width Diameter Descriptor
sq.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
2

Resources

Instruction Sheet Number
93079356

Resources and downloads