text.skipToContent text.skipToNavigation

Captivate Collection Four-Light Pendant

by Progress Lighting 

Collection Name:  Captivate

Catalog ID: P500048-143

The Captivate collection four-light pendant features a striking circular frame that surrounds arching candelabra lamps. Glazed with clear seeded glass, the artful form is a rich layering of light and shadow to provide a dramatic focal point to any room. The Graphite finish provides a rich, smoky color palette to complement your decor.

  • Features a striking circular frame that surroundscandle clusters
  • Glazed with clear seeded glass
  • Graphite finish provides a rich, smoky color palette to complement decor
  • Part of the Design Series Collections offering high style and design.

$321.97 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Graphite
Finish Type Painted
Fixture Type Pendant
Glass Clear Seeded
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Urban Industrial
Mount location ceiling stem
Mounting for outlet box included strap
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E12
Socket Type socket
Style
  • Urban Industrial
  • Coastal
  • Transitional
  • Farmhouse
UPC 785247213061
Warranty Length 1 year warranty

Dimensions

Height 17.5 in
Length - Installed 83.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 12 lb
Width 18 in
Width Diameter Descriptor sq.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads

Catalog Page

Videos

Captivate P500048-143

Installation/Instruction Manual (IOM)