text.skipToContent text.skipToNavigation

Carbon Collection One-Light Pendant

by Progress Lighting 

Collection Name: Carbon

Catalog ID: P500014-143

Light spills out onto Carbon's domed metal shade, from a tapered glass diffuser. Inside surface of metal shade has gloss white finish for maximum illuminations. This pendant is finished in a Graphite finish.

  • Graphite finish.
  • Etched white glass diffuser.
  • Light illuminates streamlined shade.
  • Inside finished in gloss white for maximum illumination.
  • Includes one 6", four 12" stems and 6 links of chain.

$208.67 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Graphite
Finish Type painted
Fixture Type Pendant
Glass Etched white
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
  • Bohemian
Mount location ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Mid-Century Modern
  • Modern
  • Bohemian
UPC 785247206353
Warranty Length 1 year warranty

Dimensions

Height 8.25 in
Length - Installed 74.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 6.2 lb
Width 19.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads