text.skipToContent text.skipToNavigation

Celeste Collection Mini-Pendant

by Progress Lighting 

Collection Name:  Celeste

Catalog ID: P500123-104

The Celeste collection one-light mini-pendant features elegant modern design for an updated traditional appeal. The frame is composed of opposing arched forms to create a beautiful asymmetrical design from any vantage point. Etched opal glass shades add a classic detail to the open frame, while a brilliant Polished Nickel finish completes the design. A perfect choice for Luxe and Mid-Century Modern interiors.

  • Celeste features elegant modern design for an updated traditional appeal
  • The frame is composed of opposing arched forms to create a beautiful asymmetrical design from any vantage point
  • Etched opal glass shades add a classic detail to the open frame, while a brilliant Polished Nickel finish completes the design
  • Uses one 100 watt max. medium base bulb, (sold separately)
  • A perfect choice for Luxe and Mid-Century Modern interiors
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • These pendants can be displayed individually or in groupings of two or more for a customized look
  • Group pendants over kitchen islands, modern farmhouse dining tables or in foyers and entryways.

$199.32 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Polished Nickel
Finish Type Plated
Fixture Type Mini-Pendant
Glass Etched Opal
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Luxe
  • Mid-Century Modern
  • Modern
Mount location Hanging
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
Style
  • Luxury
  • Mid-Century Modern
UPC 785247218516
Warranty Length 1-year Limited Warranty

Dimensions

Height 14.375 in
Length - Installed 80.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 8.36 lb
Width 10 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads