- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Design Series
- Pendants
- Chandra Collection One-Light Matte Black Global Pendant with Woven Shade
Item Added to Your Cart!
Chandra Collection One-Light Matte Black Global Pendant with Woven Shade
Chandra Collection One-Light Matte Black Global Pendant with Woven Shade
By Progress Lighting
$302.50 USD
Collection Name:
Chandra
Catalog ID:
P500420-31M
Chandra is handwoven by artisans into a casual, artful lantern form. This beautiful luminaire's organic style complements global, coastal and transitional settings. Knotted string in an open airy pattern filters light beautifully to provide relaxed warmth and texture to kitchens, breakfast nooks and bedrooms. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.
- Present an airy and artisanal flair to kitchens, breakfast nooks, pantries, laundry rooms, offices, mud rooms, bathroom vanities and bedrooms with the Chandra Pendant
- The light's artful, handwoven coastal style is idyllic for coastal, global and transitional interiors
- The fixture is coated with a soft matte black finish with a hand-knotted shade
- The handwoven geometrical surround diffuses airy illumination from the glowing light source within
- Use (1) 60-Watt maximum medium base bulb, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
- Measures 16 in. diameter by 13 in. height
- Includes 120 in of black cord for a variety of ceiling heights and can be used on a sloped ceiling
- Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
- Includes installation instructions and mounting hardware for a quick, easy installation
Product Details
General
Can be mounted up or down | No |
Color | Black |
Color Generic | Black |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Matte Black |
Finish Type | Painted |
Fire Resistance | No |
Fixture Type | Pendant |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | Ceiling |
Mounting Type | Ceiling Chain Or Stem |
Mounting for outlet box included | Round Mounting Plate |
New Products | Yes |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | Socket |
Socket type material | Porcelain |
Sub Brand | Design Series |
UPC | 785247252398 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 16 in x 16 in x 13 in |
Height | 13 in |
Length | 16 in |
Length - Installed | 127 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Cord |
Weight | 4.85 lb |
Width | 16 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 22 | No |
Title 24 | No |
Resource Links
Instruction Sheet Number | 93164559 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Please wait, preparing to download your file.