text.skipToContent text.skipToNavigation

Chronicle Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name:  Chronicle

Catalog ID: P5309-104

Chronicle one-light mini-pendants add visual interest and are ideal for commercial-style home kitchens or vintage dining areas. A metal trim accent ring adds a finishing touch the spherical glass globe. White opal glass with Polished Nickel finish.

  • Ideal for commercial-style home kitchens or vintage dining areas.
  • Metal trim accent ring adds a finishing touch the spherical glass globe.
  • White opal glass with Polished Nickel finish.
  • Includes one 6", four 12" stems and 6 links of chain.

$110.99 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Polished Nickel
Finish Type plated
Fixture Type Mini-pendant
Glass Clear Seeded White Opal
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Coastal
Mount location ceiling stem
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Kitchen
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Farmhouse
  • Coastal
UPC 785247201945
Warranty Length 1 year warranty

Dimensions

Height 9 in
Length - Installed 75 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 5.74 lb
Width 8 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads