PROG_P5309_20_PRODIMAGE
PROG_P5309_20_PRODIMAGE
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
PROG_chronicle_IMG_3933_detailshot
+2
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Chronicle Collection One-Light Antique Bronze Clear Seeded White Opal Glass Coastal Mini-Pendant Light

$143.11 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5309-20

Collection name:

Chronicle

Chronicle one-light mini-pendants add visual interest and are ideal for commercial-style home kitchens or vintage dining areas. A metal trim accent ring adds a finishing touch the spherical glass globe. Clear seeded glass with an Antique Bronze frame.

  • The pendant light from the Chronicle Collection is Ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Ideal for Coastal, Craftsman, Vintage Electric, or industrial interiors
  • Metal trim accent ring adds a finishing touch the spherical glass globe with a clear seeded glass finished in an antique bronze frame.
  • Includes one 6", four 12" stems and 6 Links of chain for a variety of mounting types and sloped ceiling
  • Measures: 8 in x 8 in x 9 in
  • Uses one medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Mini-Pendant
Glass
Clear Seeded White Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Vintage Electric
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Kitchen
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Farmhouse
  • Coastal
Type
Mini-Pendant
UPC
785247201952
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8 in x 8 in x 9 in
Height
9 in
Length
8 in
Length - Installed
75 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
5.74 lb
Width
8 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
48

Resources

Instruction Sheet Number
93066611

Resources and downloads