text.skipToContent text.skipToNavigation

Cordin Collection Mini-Pendant

by Progress Lighting 

Collection Name: Cordin

Catalog ID: P500101-009

Featuring a striking combination of traditional and modern design, classic styling in the Cordin collection highlights a distinctive look for a variety of interiors. Elegant linear arms and a double-lined linen shade create a softer feel when combined with the vintage mechanical details and dual-tone frame. A Brushed Nickel finish with natural brass in one-light mini-pendant.

  • Classic styling in the Cordin collection highlights a distinctive look for a variety of interiors
  • Features a striking combination of traditional and modern design
  • A Brushed Nickel finish with natural brass accents are incorporated in all fixtures in the Cordin family
  • Double-lined linen shade creates a softer feel when combined with the vintage mechanical details and dual-tone frame
  • Uses one 75-watt max. medium base bulbs (sold separately)
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • These pendants can be displayed individually or in groupings of two or more for a customized look
  • Group pendants over kitchen islands, rustic farmhouse dining tables or in foyers and entryways.

$119.68 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main Steel
Finish Name Brushed Nickel
Finish Type plated
Fixture Type Mini-pendant
Glass Summer Linen
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
Mount location Hanging
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
Style
  • Farmhouse
  • Transitional
  • Urban Industrial
UPC 785247216338
Warranty Length 1 year limited warranty

Dimensions

Height 8 in
Length - Installed 74 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 4.4 lb
Width 10 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads