PROG_P500032_031_PRODIMAGE
PROG_P500032_031_PRODIMAGE
PROG_era_IMG_8859_detailshot
PROG_era_IMG_8862_detailshot
+1
PROG_Cord_Included_120in_info-graphic

Era Collection One-Light Matte Black and Gold Global Pendant Light

$131.89 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500032-031

Collection name:

Era

With Era's carefully crafted details and special eclectic accents achieve a vintage electric feel. One-light mini-pendant is in a Black finish with gold leaf accents and a cloth covered cord.

  • Black finish.
  • Crafted details and eclectic accents.
  • Vintage electric feel.
  • Gold leaf accents.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Mini-Pendant
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Global
  • Luxe
  • Urban Industrial
Mount location
Ceiling Cord
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Traditional/Casual
Type
Mini-Pendant
UPC
785247207275
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
6.375 in x 6.375 in x 11.75 in
Height
11.75 in
Length
6.375 in
Length - Installed
78 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cord
Weight
2.42 lb
Width
6.375 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
80

Resources

Instruction Sheet Number
93072870

Resources and downloads