PROG_P500044_009_PRODIMAGE
PROG_P500044_009_PRODIMAGE
PROG_fermie_detail3_detailshot
PROG_fermie_detail1_detailshot
+1
PROG_Stem_4qty12_1qty6_and_Swivel_Graphic_PRODIMAGE
Discontinued
Clearance

Fermi Collection Three-Light Pendant

$36.59 USD
$166.98 USD

Brand:

Progress Lighting

Catalog ID:

P500044-009

Collection name:

Fermi

Cloth cords and sculptural details create an open framework design. The three-light Fermi pendant features a geometric frame finished in Brushed Nickel. Red cloth adds a playful contrast to create a unique visual statement. Consider decorative bulbs to further customize Fermi fixtures.

  • Red, woven cloth cords add a dynamic sculptural detail within an open framework design
  • Finished in Brushed Nickel
  • Pendant uses three 60W max. candelabra base lamps (sold separately)
  • Perfect showcase for vintage style light bulbs, including Progress Lighting's P7825-01 or P7827-01
  • Versatile pendant that enhances bohemian, modern farmhouse, vintage electric and urban industrial environments.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Mini-Pendant
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Global
  • Urban Industrial
  • Vintage Electric
Mount location
Ceiling Stem Hung with Swivel
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E12
Type
Mini-Pendant
UPC
785247217793
Warranty Length
1 year limited warranty

Dimensions

Dimensions
10 in x 10 in x 8 in
Height
8 in
Length
10 in
Length - Installed
63.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
5.35 lb
Width
10 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
75

Resources

Instruction Sheet Number
93083915

Resources and downloads