text.skipToContent text.skipToNavigation

Finn Collection One-Light Pendant

by Progress Lighting 

Collection Name:  Finn

Catalog ID: P5324-31

The one-light pendant from the Finn collection takes a new perspective on an open cage design. The beautifully graphic frame in a matte Black finish wraps around an etched white glass shade creating a focal aperture for a single bulb. Black finish.

  • New perspective on an open cage design.
  • The beautifully graphic frame wraps around an etched white glass shade.
  • Frame creates a focal aperture for a single bulb.
  • Includes one 6", four 12" stems and 6 links of chain.

$192.72 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Mini-Pendant
Glass Etched White
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Mid-Century Modern
  • Modern
Mount location ceiling stem
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Kitchen
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Mid-Century Modern
  • Bohemian
  • Urban Industrial
  • Farmhouse
UPC 785247201006
Warranty Length 1-year Limited Warranty

Dimensions

Height 10.5 in
Length - Installed 76.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 8.8 lb
Width 10 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads