text.skipToContent text.skipToNavigation
Discontinued

Fontayne Collection Six-Light Antique Bronze Farmhouse Pendant Light

By Progress Lighting 

Collection Name:  Fontayne

Catalog ID: P500089-020

By Progress Lighting
$434.17 USD $434.17
Collection Name:  Fontayne
Catalog ID:  P500089-020
With updated designs that honor the charm of early American styling, Fontayne six-light pendant provides a timeless elegance to Rustic Farmhouse, Modern Farmhouse and Urban Industrial spaces. Impressive graphic elements take center stage, while candelabra lights highlight subtle curves. Dual tone finish combinations of Antique Bronze with faux oak accents.
  • Features updated designs that honor the charm of early American styling
  • Dramatic circular frame offers a stylish perch for graceful candelabra lights
  • Dual tone finish combination is Antique Bronze with hand painted weathered oak accents
  • Uses four 60 watt max. candelabra base lamps
  • Fontayne provides a timeless elegance to Rustic Farmhouse, Modern Farmhouse and Urban Industrial spaces
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Can be displayed singularly or in groupings of two or more in a variety of spaces.

Product Variations

PROG_P500089_020_PRODIMAGE
P500089-020
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Pendant
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Modern Mountain
  • Urban Industrial
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 6
Number of Lamps Total 6
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E12
Style
  • Farmhouse
  • Urban Industrial
Type Pendant
UPC 785247216154
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 20 in x 20 in x 32 in
Height 32 in
Length 20 in
Length - Installed 107.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 16.65 lb
Width 20 in
Width Diameter Descriptor sq.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 18

Resource Links

Instruction Sheet Number 93084630

Resources and Downloads