PROG_P500109_020_PRODIMAGE
PROG_P500109_020_PRODIMAGE
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
Discontinued
Clearance

Glimmer Collection Four-Light Pendant

$156.00 USD
$638.00 USD

Brand:

Progress Lighting

Catalog ID:

P500109-020

Collection name:

Glimmer

Glimmer fits the definition of livable luxury with elements that sparkle to create an instant statement within the home. Prismatic glass Prismatic glass four-light square pendant is supported by an architecturally- styled frame in Antique Bronze finish. The cascade of faceted linear glass deliver a sleek silhouette to any room.

  • Elements that sparkle create an instant statement within the home, making the Glimmer collection the definition of livable luxury
  • Ideal for transitional, traditional and luxe design styles
  • Antique Bronze finish
  • Uses four 60-watt max. medium base bulbs (sold separately)
  • This contemporary interpretation features clear glass ornaments and is ideal for a variety of interior settings
  • Group pendants over kitchen islands, rustic farmhouse dining tables or in foyers and entryways
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • These pendants can be displayed individually or in groupings of two or more for a customized look
  • Shop the complete Glimmer collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E26
Style
  • Luxury
  • Transitional
  • New Traditional
Type
Pendant
UPC
785247219155
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
20.125 in x 20.125 in x 11 in
Height
11 in
Length
20.125 in
Length - Installed
77 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
30.86 lb
Width
20.125 in
Width Diameter Descriptor
sq.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
10

Resources

Instruction Sheet Number
93086291

Resources and downloads