- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Design Series
- Pendants
- Looking Glass Collection One-Light Antique Bronze Clear Seeded Glass Global Mini-Pendant Light
Item Added to Your Cart!
Discontinued
Looking Glass Collection One-Light Antique Bronze Clear Seeded Glass Global Mini-Pendant Light
Discontinued
Looking Glass Collection One-Light Antique Bronze Clear Seeded Glass Global Mini-Pendant Light
By Progress Lighting
$62.40 USD
$139.59
Collection Name:
Looking Glass
Catalog ID:
P500042-020
Whether for a mountain cabin or an urban retreat, the rustic charm of the Looking Glass collection is an artful display for romantic vintage lighting. Inspired by a timber frame farmhouse, its frame features iron elements that support clear, seeded glass reflectors. Hints of brass accentuate the mechanical details to enhance a vintage feel in this one-light mini-pendant.
- Reminiscent of a timber frame farmhouse, the frame features iron elements that support clear, seeded glass reflectors.
- Hints of brass can be found on the mechanical details to enhance a vintage feel
- Ideal for a mountain cabin or an urban retreat.
- Antique Bronze finish with Natural Brass accents.
- Part of the Design Series Collections offering high style and design.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Pendants |
Chain Qty | 1 EA |
Chain gauge | 9 Gauge |
Color | Bronze |
Color Generic | Brown |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | Antique Bronze |
Finish Type | Painted |
Fixture Type | Mini-Pendant |
Glass | Clear Seeded |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Actual | A Lamp |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Ceiling Stem Hung with 6 links of chain |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Socket Base Type - Main | E26 |
Socket Type | socket |
Style |
|
Type | Mini-Pendant |
UPC | 785247213900 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 9 in x 9 in x 14.75 in |
Height | 14.75 in |
Length | 9 in |
Length - Installed | 81 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain And Stem |
Weight | 5.51 lb |
Width | 9 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 100 W |
Voltage Rating | 120 V |
Conductor Related
Ground Wire Color | bare copper |
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 48 |
Resource Links
Instruction Sheet Number | 93079396 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Looking Glass P500042-020
Finish Images
Please wait, preparing to download your file.