text.skipToContent text.skipToNavigation

Malbec Collection One-Light Pendant

by Progress Lighting 

Collection Name: Malbec

Catalog ID: P500063-143

Recycled blue-tone textured Artisanal glass and high quality craftsmanship offers a signature focal point in the Malbec pendants. Create a customized look - suitable for designs from Bohemian to Coastal - by grouping several pendants together in a kitchen, entryway or living room setting. Perfectly imperfect, the design offers dimension and visual interest.

  • Hand-crafted artisanal glass features delightful organic texture
  • Glass shape and finish will have subtle variations due to the nature of forming process
  • Graphite finish with rich smoke-colored textured glass
  • Pendant uses one 100W max. medium base lamp (sold separately)
  • Create a customized look - by grouping several pendants together in a kitchen, entryway or living room setting
  • Perfectly imperfect, the design offers dimension and visual interest
  • Suitable for designs from Bohemian to Coastal
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

$166.98

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic black
Construction Material - Main Steel
Finish Name Graphite
Finish Type painted
Fixture Type Pendant
Glass Smoked textured
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Farmhouse
  • Urban Industrial
  • Coastal
Mount location Hanging
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
Style
  • Bohemian
  • Farmhouse
  • Urban Industrial
  • Coastal
UPC 785247216246
Warranty Length 1 year limited warranty

Dimensions

Height 14 in
Length - Installed 89 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 9.9 lb
Width 11.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads