PROG_P5073_143_PRODIMAGE
PROG_P5073_143_PRODIMAGE
play
Marque Graphite finish
PROG_marque_black_IMG_8302_detailshot
+1
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
Discontinued
Clearance

Marque Collection One-Light Graphite Clear Seeded Glass Global Pendant Light

$127.00 USD
$252.78 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5073-143

Collection name:

Marque

With clear seeded glass in a stylish graphite frame, this vintage one-light mini pendant can be used in living spaces including kitchens, foyers and hallways.

  • Graphite finish.
  • Clear seeded glass.
  • Architectural design.
  • Includes one 6" and four 12" stems and 6 Links of chain.
  • Great for foyers and hallways.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Mini-Pendant
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Global
  • Modern
  • Modern Mountain
  • Urban Industrial
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Bohemian
  • Urban Industrial
  • Transitional
Type
Mini-Pendant
UPC
785247206506
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
7.75 in x 7.75 in x 9.25 in
Height
9.25 in
Length
7.75 in
Length - Installed
75.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
2.86 lb
Width
7.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
78

Resources

Instruction Sheet Number
93060565

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

Marque Graphite finish