text.skipToContent text.skipToNavigation

Mauldin Collection Black One-Light Pendant

by Progress Lighting 

Collection Name:  Mauldin

Catalog ID: P500221-031

Enjoy the generous antique glow of this charming pendant. A geometric frame coated in a classic black finish creates an awe-inspiring design. Clear seeded glass panes foster a soft vintage aesthetic and recall memories of raindrops clinging to windows during a summer evening thunderstorm.

  • Clear seeded glass panes foster a soft vintage aesthetic and recall memories of raindrops clinging to windows during a summer evening thunderstorm.
  • A geometric frame coated in a classic black finish creates an awe-inspiring design.
  • Enjoy the generous antique glow of this charming pendant.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for urban industrial, transitional, farmhouse, or contemporary settings.
  • Measures 12-inch width by 19-7/8-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$363.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Pendant
Glass Clear Seeded
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Farmhouse
  • Modern
  • Modern Mountain
  • Urban Industrial
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location Ceiling Chain
Mounting for outlet box included 1/8 IP Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
UPC 785247236817
Warranty Length 1-year Limited Warranty

Dimensions

Height 19.875 in
Length - Installed 82 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 7.8 lb
Width 12 in
Width Diameter Descriptor sq.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads