text.skipToContent text.skipToNavigation

Mauldin Collection Three-Light Matte Black Clear Seeded Glass Global Pendant Light

By Progress Lighting 

Collection Name:  Mauldin

Catalog ID: P500222-031

By Progress Lighting
$583.00 USD
Collection Name:  Mauldin
Catalog ID:  P500222-031
Enjoy the generous antique glow of this charming pendant. A geometric frame coated in a classic black finish creates an awe-inspiring design. Clear seeded glass panes foster a soft vintage aesthetic and recall memories of raindrops clinging to windows during a summer evening thunderstorm.
  • Clear seeded glass panes foster a soft vintage aesthetic and recall memories of raindrops clinging to windows during a summer evening thunderstorm.
  • A geometric frame coated in a classic black finish creates an awe-inspiring design.
  • Enjoy the generous antique glow of this charming pendant.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for urban industrial, transitional, farmhouse, or contemporary settings.
  • Measures 17-inch width by 27-1/4-inch height.
  • Uses three medium base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Pendant
Glass Clear Seeded
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Global
  • Farmhouse
  • Modern
  • Modern Mountain
  • Urban Industrial
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location Ceiling Chain
Mounting for outlet box included 1/8 IP Mounting Plate
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Type Pendant
UPC 785247236794
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 17 in x 17 in x 27.25 in
Height 27.25 in
Length 17 in
Length - Installed 89.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 13.76 lb
Width 17 in
Width Diameter Descriptor sq.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 8

Resource Links

Instruction Sheet Number 93103643

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Mauldin