PROG_P500106_078_PRODIMAGE
PROG_P500106_078_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_Chain_Graphic_72_inch_Info-Graphic
PROG_palacio_shade2_detailshot

Palacio Collection Eight-Light Pendant

$728.31 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500106-078

Collection name:

Palacio

An intriguing fashion-forward lighting collection, Palacio pairs a Vintage Gold cage with faux white marble accents on the candles for a stunningly elegant design. The eight-light Pendant is ideal for a variety of interiors.

  • Faux white marble accents enhance an elegant gold-tone frame
  • White silk shades complement gold accents to create a statement-making style
  • Group pendants over kitchen islands, rustic farmhouse dining tables or in foyers and entryways
  • Foyer fixture uses eight 60 watt max. E12 bulbs.
  • Idea for a variety of interiors
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

Product details

General

Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gold
Color Generic
Gold
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Vintage Gold
Finish Type
Painted
Fixture Type
Pendant
Glass
White Silk
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
8
Number of Lamps Total
8
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Hall & Foyer
Socket Base Type - Main
E12
Style
  • Luxury
  • Transitional
  • New Traditional
  • Mid-Century Modern
Type
Pendant
UPC
785247218868
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
20 in x 20 in x 30.5 in
Height
30.5 in
Length
20 in
Length - Installed
113.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
14.3 lb
Width
20 in
Width Diameter Descriptor
sq.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
4

Resources

Instruction Sheet Number
93085471

Resources and downloads