text.skipToContent text.skipToNavigation

Palacio Collection Four-Light Pendant

by Progress Lighting 

Collection Name:  Palacio

Catalog ID: P500105-078

An intriguing fashion-forward lighting collection, Palacio pairs a Vintage Gold cage with faux white marble accents on the candles for a stunningly elegant design. The four-light Pendant is ideal for a variety of interiors.

  • Faux white marble accents enhance an elegant gold-tone frame
  • White silk shades complement gold accents to create a statement-making style
  • Group pendants over kitchen islands, rustic farmhouse dining tables or in foyers and entryways
  • Foyer fixture uses four 60 watt max. candelabra style bulbs.
  • Idea for a variety of interiors
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

$412.06 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1
Chain gauge 9
Color Gold
Color Generic gold
Construction Material - Main Steel
Finish Name Vintage Gold
Finish Type painted
Fixture Type Foyer
Glass White Silk
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Transitional
Mount location Hanging
Mounting for outlet box included strap
Number of Lamps 4
Number of Lamps Total 4
Power Source Hardwired
Power Source Required? Yes
Room Type Hall & Foyer
Socket Base Type - Main E12
Style
  • Luxury
  • Transitional
  • New Traditional
  • Mid-Century Modern
UPC 785247218875
Warranty Length 1-year Limited Warranty

Dimensions

Height 26.5 in
Length - Installed 110 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 6.82 lb
Width 15 in
Width Diameter Descriptor sq.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 No
Title 22 No
Title 24 No

Resources/Downloads