PROG_P500357_163_hero_PRODIMAGE
PROG_P500357_163_hero_PRODIMAGE
PROG_P500357-163_detail-montage
PROG_P500357_163_hero-w-canopy_PRODIMAGE
+1
PROG_Chain_Graphic_72_inch_Info-Graphic

Saffert Collection Three-Light New Traditional Vintage Brass White Linen Glass Pendant Light

$363.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500357-163

Collection name:

Saffert

Both modern and traditional elements combine for a versatile look in the Saffert pendant. Four slender rods capture a circular metal frame and glass diffuser. A fabric shade softens the clean style of the pendant. Saffert is the perfect choice for kitchens, hallways, foyers and great rooms in new traditional, industrial and luxe interiors.

  • Both modern and traditional elements combine for a versatile look ideal for kitchens, hallways, foyers and great rooms
  • Saffert is the perfect choice for new traditional, industrial and luxe interiors.
  • The frame is coated in a smooth vintage brass finish for a look that fits various decor schemes
  • Four slender rods capture a circular metal frame and glass diffuser.
  • A white linen fabric shade softens the clean style of the pendant.
  • Measures 22 in. diameter x 30 in. width x 22 in. height
  • Uses 3 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately
  • Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Brass
Color Generic
Brass
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Vintage Brass
Finish Type
Plated
Fire Resistance
No
Fixture Type
Pendant
Glass
White Linen
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Industrial
  • Luxe
Light Distribution
Ambient
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
Yes
Room Type
  • Kitchen
  • Hall & Foyer
  • Great Room
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247262991
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
22 in x 22 in x 30 in
Height
30 in
Length
22 in
Length - Installed
105 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
11.02 lb
Width
22 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
Yes

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93148027

Resources and downloads