PROG_P500080_134_PRODIMAGE
PROG_P500080_134_PRODIMAGE
PROG_savor_detail3_detailshot
PROG_savor_detail4_detailshot
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
Discontinued
Clearance

Savor Collection Mini-Pendant

$70.20 USD
$191.40 USD

Brand:

Progress Lighting

Catalog ID:

P500080-134

Collection name:

Savor

Savor is a soft blend of sweeping details and contemporized wrought iron craftsmanship. Sheer sailcloth textured shade is integral to the design. Savor is suitable for a wide variety of home decor styles. One-light mini-pendant in a Silver Ridge finish.

  • Savor is a soft blend of sweeping details and contemporized wrought iron craftsmanship
  • Sheer textured sailcloth shades provide pleasing and gentle illumination
  • Silver Ridge finish
  • Uses one 100-watt max. medium base bulbs (sold separately)
  • Savor is suitable for a wide variety of home decor styles
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Can be displayed singularly or in groupings of two or more in a variety of spaces.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Silver Ridge
Finish Type
Painted
Fixture Type
Mini-Pendant
Glass
Textured Sailcloth
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E26
Style
  • Luxury
  • Transitional
  • New Traditional
Type
Pendant
UPC
785247216086
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10 in x 10 in x 14.5 in
Height
14.5 in
Length
10 in
Length - Installed
80.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
2.64 lb
Width
10 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
32

Resources

Instruction Sheet Number
93084674

Resources and downloads