text.skipToContent text.skipToNavigation

Spicewood Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name: Spicewood

Catalog ID: P5318-71

The statement-making one-light Spicewood mini-pendant features a rich, solid wood surrounded in a classic quatrefoil pattern. Wrought iron metal fittings in a Gilded Iron finish are paired with a distressed pine frame to complement rustic and reclaimed design styles.

  • Spicewood features statement-making pendants.
  • Rich, solid wood surrounds a classic quatrefoil pattern.
  • Wrought iron metal fittings in a Gilded Iron finish.
  • Distressed pine frame complements rustic and reclaimed design styles.
  • Includes one 6", four 12" stems and 6 links of chain.

$259.16 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Gilded Iron
Finish Type painted
Fixture Type Mini-pendant
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Urban Industrial
  • Bohemian
  • Farmhouse
  • Transitional
Mount location ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Prewired Yes
Room Type Kitchen
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Urban Industrial
  • Bohemian
  • Farmhouse
  • Transitional
UPC 785247201136
Warranty Length 1 year warranty

Dimensions

Height 11 in
Length - Installed 77 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 6.82 lb
Width 10 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads