PROG_P5317_141_PRODIMAGE
PROG_P5317_141_PRODIMAGE
PROG_turnbury_IMG_5362_detailshot
PROG_Chain_Graphic_72_inch_Info-Graphic
+4
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Turnbury Collection One-Light Galvanized Finish Coastal Mini-Pendant Light

$248.27 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5317-141

Collection name:

Turnbury

Nautical and coastal-inspired one-light mini-pendant is popular in a variety of today's home designs. Turnbury pendants feature a solid wood frame surrounded with hand-painted, galvanized metal fittings. The distressed frame finish is reminiscent of driftwood that has been weathered in the sun.

  • The mini-pendant from the Turnbury Collection is ideal for welcoming guests and visitors in a foyer or entryway, as well as hanging over kitchen islands, breakfast nook or living room settings.
  • Ideal for coastal, modern farmhouse, rustic and nautical interiors.
  • Distressed solid wood frame surrounds hand-painted, galvanized metal light cluster
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 10 in x 10 in x 12.25 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Galvanized Finish
Finish Type
Painted
Fixture Type
Mini-Pendant
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Kitchen
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial
  • Transitional
Type
Mini-Pendant
UPC
785247201174
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10 in x 10 in x 12.25 in
Height
12.25 in
Length
10 in
Length - Installed
87 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
7.48 lb
Width
10 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93068133