PROG_P500038_020t8_PRODIMAGE
PROG_P500038_020t8_PRODIMAGE
PROG_P500038_020calt_PRODIMAGE
PROG_Westfall_Antique_Bronze_GeneralLit
+5
PROG_westfall3_detailshot
Discontinued
Clearance

Westfall Collection Four-light Small Foyer Pendant

$161.00 USD
$294.58 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500038-020

Collection name:

Westfall

Westfall is a distinctive combination of arching elements that create a dramatic soaring frame. A dual-tone finish of Antique Bronze with Vintage Brass highlights the distinctive form and provides rich contrasting surround for a classic candelabra cluster. Metal fittings add a touch of elegance and dimension to further enhance the classic form of this four-light small foyer pendant.

  • A distinctive combination of arching elements
  • Features a dramatic soaring frame
  • A multi-tone finish Antinque Bronze with Vintage Brass highlights the distinctive form and provides rich contrasting surround for a classic candelabra cluster
  • Elegant metal fittings add a touch of elegance and dimension to further enhance the classic form
  • Antique Bronze and Vintage Brass candle covers included for additioanl customization.
  • Part of the Design Series Collections offering high style and design.

Product details

General

Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E12
Socket Type
socket
Style
  • Transitional
  • Bohemian
  • Farmhouse
  • New Traditional
Type
Pendant
UPC
785247212255
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10.125 in x 10.125 in x 19.625 in
Height
19.625 in
Length
10.125 in
Length - Installed
94.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
11.66 lb
Width
10.125 in
Width Diameter Descriptor
sq.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93077708

Resources and downloads