PROG_P6638_108_PRODIMAGE
PROG_P6638_108_PRODIMAGE
PROG_cadence_IMG_9253_detailshot
PROG_Cadence_Oil_Rubbed_Bronze_GeneralLit
+1
PROG_cadence_IMG_9269_detailshot

Cadence Collection Two-Light Medium Wall Lantern

$267.52 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6638-108

Collection name:

Cadence

The Cadence two-light wall lantern showcases classic styling with clear water glass panels and traditional lighted clusters. Mediterranean-style frame is finished in Oil Rubbed Bronze. This Design Series collection has four lantern sizes, hanging lantern and post lantern.

  • Make a statement with the Cadence Collection oversized wall lanterns that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Perfect for new traditional, luxury and transitional exteriors
  • Clear water glass panels are surrounded by an intricate frame in oil rubbed bronze
  • Constructed from die-cast aluminum to ensure a long product lifespan.
  • Measures: 8 in x 9.375 in x 21.25 in
  • Uses two candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Oil Rubbed Bronze
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Glass
Clear Water Seeded
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
phenolic
Style
  • Luxury
  • New Traditional
UPC
785247208623
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8 in x 9.375 in x 21.25 in
Height
21.25 in
Height to Center
9.875 in
Length
8 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.5 lb
Width
9.375 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93072514

Resources and downloads