PROG_P560004_135_PRODIMAGE
PROG_P560004_135_PRODIMAGE
PROG_union square_IMG_8016_detailshot
PROG_union square_IMG_8010_detailshot
+2
PROG_union square_IMG_8000_detailshot

Union Square Collection One-Light Small Wall-Lantern

$137.94 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560004-135

Collection name:

Union Square

Union Square features a reproduction gas lantern inspiration. The small wall lantern features a Stainless Steel finish which complements the natural polished material and clear flat glass panels. Mechanical details - such as exaggerated knobs - provide character to the form. Open bottom design allows easy access to replace lamp.

  • Stainless Steel finish.
  • Gas lantern inspired.
  • Clear flat glass panels.
  • Mechanical details provide character.
  • Open bottom design for easy relamping.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Gray
Color Generic
Grey
Construction Material - Main
Stainless Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Stainless Steel
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Flat
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
  • Vintage Electric
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Coastal
  • Farmhouse
  • Transitional
  • Urban Industrial
UPC
785247208302
Warranty Length
1-year Limited Warranty

Dimensions

Depth
5.5 in
Dimensions
6.5 in x 5.5 in x 15.875 in
Height
15.875 in
Height to Center
6.25 in
Length
6.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.01 lb
Width
5.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
120

Resources

Instruction Sheet Number
93072235

Resources and downloads