text.skipToContent text.skipToNavigation

Bonita Collection Brushed Nickel Two-Light Wall Sconce

By Progress Lighting 

Collection Name:  Bonita

Catalog ID: P710019-009

By Progress Lighting
$104.72 USD
Collection Name:  Bonita
Catalog ID:  P710019-009
Bonita sconces have a traditional elegance to complement luxurious living with an understated beauty. Crisp metal fittings support a graceful frame and candle topped with Summer Linen shades. Two-Light wall sconce. Brushed Nickel finish.
  • Crisp metal fittings support a graceful frame.
  • Summer Linen fabric shades.
  • The understated beauty complements luxurious bath suites
  • Sconces have a traditional elegance
  • Brushed Nickel finish.
  • Part of the Design Series Collections offering high style and design.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Sconces
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Wall Sconce
Glass Summer Linen
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E12
Socket Type sockets
Socket type material Phenolic
Style
  • Luxury
  • New Traditional
  • Transitional
Type Armed Candle Fabric Shade
UPC 785247212064
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 13.625 in x 6.875 in x 17.125 in
Height 17.125 in
Height to Center 13.625 in
Length 13.625 in
Note Weight of fixture exceeds NEC limits No
Weight 3.85 lb
Width 6.875 in
Width Diameter Descriptor Depth

Electrical Ratings

Lamp Wattage 40 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 36

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos

Bonita P710019-009

Bonita