text.skipToContent text.skipToNavigation

Desiree Collection Wall Sconce

By Progress Lighting 

Collection Name:  Desiree

Catalog ID: P710030-134

By Progress Lighting
$52.80 USD $94.40
Collection Name:  Desiree
Catalog ID:  P710030-134
The Desiree collection wall sconce features luxury materials and details reminiscent of Hollywood's "Golden Era." A Silver Ridge finish and clear crystal strands cascade in a waterfall effect to convey the glitz and glamour from an iconic time that is making a modern comeback.
  • The Desiree collection features luxury materials and details reminiscent of Hollywood's glamorous Regency period
  • Features a Silver Ridge finish
  • Uses one 60-watt max. candelabra style bulbs (sold separately)
  • Sconce conveys the glitz and glamour from an iconic time that is making a modern comeback
  • Create a statement within a variety of interiors - including luxe, transitional and traditional
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Ideal for hallways, entryways or foyer settings.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Sconces
Color Gray
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Silver Ridge
Finish Type Painted
Fixture Type Wall Sconce
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E12
Style
  • Luxury
  • Transitional
  • New Traditional
Type Flush-Mount
UPC 785247219698
Warranty Length 1-year Limited Warranty

Dimensions

Depth 5.375 in
Dimensions 8.25 in x 5.375 in x 13.625 in
Height 13.625 in
Height to Center 6.75 in
Length 8.25 in
Note Weight of fixture exceeds NEC limits No
Weight 4.63 lb
Width 5.375 in
Width Diameter Descriptor Depth

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 63

Resources and Downloads