text.skipToContent text.skipToNavigation

Formes Collection One-light wall sconce

by Progress Lighting 

Collection Name:  Formes

Catalog ID: P710022-020

The Formes collection features a stately geometric frame to support a vintage-style lamplight. Designed to be used alone or in groupings to create a sophisticated combination. The reflective backplate is an antique mirror that enhances the romantic illumination from this distinctive design.

  • Formes sconces feature a stately geometric frame.
  • The reflective backplate is an antiqued mirror to enhance the romantic illumination from this distinctive style
  • Designed to be used singly or in groupings to create a sophisticated combination
  • Can be used with a vintage-style light.
  • Antique Bronze finish.
  • Part of the Design Series Collections offering high style and design.

$17.00 USD

Product Details

General

Can be mounted up or down No
Category General Sconces
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Armed Candle
Lamp Included No
Lamp Shape A19
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic Incandescent
Lifestyle
  • Global
  • Luxury
  • New Traditional
  • Traditional
  • Urban Industrial
Mount location wall
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Style
  • Bohemian
  • Luxury
  • New Traditional
  • Urban Industrial
UPC 785247213399
Warranty Length 1 year warranty

Dimensions

Depth 3.375 in
Height 14 in
Height to Center 7 in
Note Weight of fixture exceeds NEC limits No
Weight 2.2 lb
Width 7.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads

Installation/Instruction Manual (IOM)